Catalog navigation
CAD model selection
HELP_VARIABLE
Company
JTEKT Corporation(Koyo)
Description
Open Ends
Bill of material
HK0408
ORDER
Bearing No.
HK0408
FW
Inside Diameter
4 mm
D
Outside Diameter
8.0 mm
C
Bearing Width
8 mm
CR
Basic dynamic load rating
1.88 kN
CO
Basic static load rating
1.38 kN
CU
Fatigue limit load
0.20 kN
NO
Limiting speeds (Oil)
39000 rpm
Download CAD models
You have not yet generated a CAD or PDF file for download.
Previews
3D
Dimension
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.
+81(0) 3-5961-5031
Embedded user actions